Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Condition Monitoring Toolkit

Monitoring

Available in:

1 versions

The Condition Monitoring Toolkit is a holistic, easy-to-implement solution with an excellent cost-benefit ratio for monitoring plants, machines and processes. It contains everything you need: from sensors and data acquisition to visualization. At the same time, you benefit from great flexibility thanks to compatibility with all IO-Link sensors, but also from simple operation thanks to intuitive software. With the Condition Monitoring Toolkit, you can implement condition monitoring entirely according to your needs in just a few minutes. This quickly gives you a deeper insight into the actual condition of your machines and systems, enabling you to detect deviations and problems much earlier.

The special features

  • integrated retrofit solution for machine and process monitoring
  • High flexibility due to the connection of up to four arbitrary IO-Link sensors
  • Commissioning of the system with plug-and-play, visualization of the data
  • Output of warning messages when adjustable limit values are exceeded
  • self-sufficient system with data storage - independent of cloud and machine control system
  • Remote monitoring from any location through network integration

1 versions

Order code Price Dimension Processor Working memory Data storage Connection slots
Actions

BAV002N

BAV MA-NC-00025-01
101 x 126 x 50 mm 1.8 GHz / 400MHz 2 GB RAM 8 GB EMMC 2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/3-STF-3.81
USB: USB 2.0 Standard-A