Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Bulkheads

Robust plug connectors for optimized connection

Available in:

22 versions

We offer you an extensive product range of bulkheads. Our plug connectors RJ45 and M12 (A-, B- and D-coded) in various designs are exceptionally robust, resistant to shocks and vibration.

High dust and water protection and high-quality materials distinguish connectors from Balluff. They ensure a reliable and rapid connection through the control cabinet wall or other housings.

Features

  • High dust and water protection
  • Extensive product range with various designs
  • For reliable, fast connecting
  • Robust and industrial grade
  • High-quality materials

22 versions

Order code Price Cable Connection 1 Connection 2 Connector configuration
Actions

BCC0F45

BCC M455-M455-3A-RM103-000
M12x1-Female, straight, 5-pin, A-coded M12x1-Male, straight, 5-pin, A-coded Straight (2x)

BCC0FYW

BCC M415-E834-AG-RP001-006
PUR Shielded green, 0.6 m M12x1-Female, straight, 4-pin, D-coded RJ45-Male, straight, 4-pin Straight (2x)

BCC06YP

BCC M454-M454-5D-RM002-000
M12x1-Female, straight, 4-pin, D-coded M12x1-Female, straight, 4-pin, D-coded Straight (2x)

BCC0723

BCC A354-A354-30-RN011-000
7/8"-Female, straight, 4-pin 7/8"-16 UN-2A-Male, straight, 4-pin Straight (2x)

BCC085F

BCC M414-E814-BG-RM013-000
M12x1-Female, straight, 4-pin, D-coded RJ45-Female, straight, 4-pin Straight (2x)

BCC085H

BCC M424-E814-BG-RM013-000
M12x1-Female, angled, 4-pin, D-coded RJ45-Female, straight, 4-pin Straight/right-angle

BCC0A7N

BCC A355-A355-30-RN037-000
7/8"-Female, straight, 5-pin 7/8"-16 UN-2A-Male, straight, 5-pin Straight (2x)

BCC0FYY

BCC M415-E834-AG-RP001-020
PUR Shielded green, 2 m M12x1-Female, straight, 4-pin, D-coded RJ45-Male, straight, 4-pin Straight (2x)

BCC0HH5

BCC M415-E834-AG-RP001-010
PUR Shielded green, 1 m M12x1-Female, straight, 4-pin, D-coded RJ45-Male, straight, 4-pin Straight (2x)

BCC0A7M

BCC A353-A353-30-RN036-000
7/8"-Female, straight, 3-pin 7/8"-16 UN-2A-Male, straight, 3-pin Straight (2x)