Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Industrial cameras

Unsurpassed image quality for industrial applications

Industrial cameras

The requirements for cameras in industrial environments are high. Above all, consistently high image quality and a long service life are crucial, since 24/7 continuous operation may be required. And changing an industrial camera in an overall system could result in recertification. To avoid this, we offer high-quality electronic components and image sensors.

Digital industrial cameras with USB and Ethernet interfaces have an analog/digital converter, which makes a frame grabber superfluous and significantly simplifies handling. Thanks to the GenICam, GigE Vision and USB3 Vision image processing standards, all cameras have standardized camera communication and unified naming conventions for camera functions and settings. This ensures easier operation.

Need help choosing the right camera model?

Try our camera selector now.
Camera selector

GigE Vision Cameras

  • universal Gigabit Ethernet interface for fast data transmission
  • excellent image quality due to high-quality sensors from VGA to 31.5 MPixel
  • integrated smart features to reduce CPU load
  • internal image memory for lossless image transmission
  • large selection of I/O options, lens connectors, filters
  • easy integration thanks to Software Development Kit

Dual GigE Vision Cameras

  • Up to 2 Gigabit transfer rate
  • Excellent image quality due to high-quality sensors up to 31.5 MPixel
  • Integrated smart features to reduce CPU load
  • Secure image transmission due to 256 MB image buffer
  • Easy integration thanks to Software Development Kit

10 GigE Vision Cameras

  • High speed transfer rate with 10 Gigabit
  • excellent image quality due to high quality Sony CMOS sensors up to 24.6 MPixel
  • high reliability due to robust product design and internal image memory
  • easy integration with the GigE Vision standard
  • precise synchronization with Precision Time Protocol (PTP) according to IEEE1588
  • power supply and data transmission via one cable by PoE+

USB3 Vision Cameras

  • universal USB3 camera series with up to 5 Gigabit transfer rate
  • excellent image quality due to high quality sensors up to 31.5 MPixel
  • onboard smart features for CPU unloading
  • internal image memory for lossless image transfer
  • various I/O options for easy process integration
  • easy integration thanks to Software Development Kit

USB 2.0 Cameras

  • compact camera series for easy image acquisition
  • transfer rates of 480 MBit/s
  • high image quality with resolutions up to 5 MPixel
  • easy integration thanks to software development kit

PCI Express cameras

  • High net data rate of up to 1600 MBps
  • Excellent image quality due to high quality sensors up to 24.6 megapixels
  • Latency-free transfer of image data
  • Works independent of host software thanks to standard interface
  • Support of processor architectures based on NVIDIA, ARM and x86

SWIR and UV cameras

  • High resolution Sony SWIR sensors with sensitivity over a very wide range of 400 nm - 1700 nm
  • 8 megapixel Sony UV sensor IMX487 with an extremely high sensitivity in the UV range
  • Universal GigE Vision interface
  • Easy integration thanks to software development kit