- Ambient temperature
- -10...50 °C
- Focal length
- 35 mm
- Aperture
- 2.8
- Minimum object distance (MOD)
- 200 mm
- Angle of view, horizontal
- 14.0 °
- Angle of view, vertical
- 10.6 °
- Max. Sensor size
- 2/3"
- Image resolution
- 5 MP
- Mounting part
- Screws
- Lens mount
- C-Mount
- Dimension
- Ø 32 x 27.9 mm
- Weight
- 55 g
- Additional text
- Angle of view refers to a sensor size of 2/3"