- Ambient temperature
- -10...50 °C
- Filter
- IR corrected
- Focal length
- 16 mm
- Back focal length
- 14.7 mm
- Aperture
- 1.4
- Distortion
- -0.8 %
- Minimum object distance (MOD)
- 300 mm
- Angle of view, horizontal
- 30.9 °
- Angle of view, vertical
- 23.2 °
- Max. Sensor size
- 2/3"
- Image resolution
- 5 MP
- Mounting part
- Screws
- Lens mount
- C-Mount
- Dimension
- Ø 34 x 45.5 mm
- IP rating
- IP20
- Weight
- 100 g
- Additional text
- Angle of view refers to a sensor size of 2/3"