Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOD001W

S-BOD 37M

Typecode:

BOD 37M-LB01-S92

Loading...
Series
37M
Dimension
60 x 37 x 72.3 mm
Interface
Analog, current 4…20 mA
linear rising/falling
2x PNP/NPN/push-pull NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Light time-of-flight
Beam characteristic
Collimated
Light type
Laser Red light
Light spot size
Ø 15 mm at 8 m
Range
200...10000 mm
Accuracy
±0.1 % FS
Repeat accuracy
0.01 % FS
Resolution
≤ 1.0 mm
Connection
Connector, M12x1-Male, 5-pin
Housing material
Zinc, Die casting
Operating voltage Ub
19.2...28.8 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Single-Ended Cordsets

Mounting bracket for photoelectric sensors

Power supplies for the control cabinet

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528