Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BIS00UJ

LF read/write heads and antennas (125 kHz)

Typecode:

BIS VL-306-001-S4

Loading...

Product description

BIS L uses the low frequency (LF) 125 kHz and uses passive data carriers. Read/write heads are the link between the data carrier and processor unit. BIS L read/write heads provide absolute data security. A wide variety of configurations and dimensions allow plant-specific requirements of different branches such as intralogistics, manufacturing, etc. to be taken into consideration.

Product Group
LF (125 kHz)
Dimension
Ø 12 x 42.5 mm
Installation
metal-free (clear zone)
Antenna type
round
Connection
M12x1-Male, 4-pin, 0.50 m, PU1
Housing material
Brass, Interface aluminum, nickel plated
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE, WEEE, EAC
Technical documentation
  • Datasheet

  • Measurement data

  • CAD Model

  • Disposal

  • Configuration/Installation/Assembly manual

  • Declaration of Conformity

  • Manual

  • Product view

  • Supplement

Double-Ended Cordsets

Universal brackets

Single-Ended Cordsets

Brackets for RFID systems

ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
eCl@ss 6.0
27-28-04-01
eCl@ss 8.1
27-28-04-01