Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BFO00AY

Plastic and glass fibers for fiber-based devices

Typecode:

BFO D22-LAT-YB-EAK-10-0,5

Loading...
Version
Ø 3, 90°-optics, high temp.
Use
for fiber optic base units BFB
Reference base unit
BFB 75K-001-..
Fiber type material
PC
Cable length L
0.5 m
Material jacket
PE, cross-linked
Range
600 mm
Ambient temperature
-55...115 °C
Material
1.4305 stainless steel
Active surface, fibers
Ø 1.0 mm (1x)
Active surface, fiber arrangement
Single fiber
IP rating
IP65
Technical documentation
  • Datasheet

Mandatory accessories

Fiber-based device

Universal brackets

Rangefinder / tool

ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.3
27-27-92-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
UNSPSC 11
41112103
UNSPSC 7.0901
41112103