Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BES02ZR

Inductive sensors for hazardous areas

Typecode:

BES G06MD-GNX10B-EV02-EEX

Loading...

Product description

Balluff offers you a wide range of wear-free inductive sensors that can cover all Ex zones.

They provide solutions for different applications: for areas where an explosive atmosphere is rare (category 3G / 3D), and for areas (zone 0/20) where there is a high risk of explosion.

Our extensive portfolio includes high pressure resistant sensors up to 500 bar as well as sensors with extended temperature range and in different designs. With suitable accessories, such as NAMUR isolating amplifiers or connecting cables, you have a wide range of solutions for your individual requirements.

Dimension
Ø 6.5 x 30 mm
Style
D6.5
Installation
for flush mounting
Range
1 mm
Interface
NAMUR
Switching frequency
2000 Hz
Housing material
Brass, Nickel-free coated
Material sensing surface
PBT/Duroplast
Connection
Cable, 2.00 m, PVC
Operating voltage Ub
7.7...9 VDC
Ambient temperature
-20...70 °C
Ex category
ATEX: 1G (EPL Ga)
ATEX: 1D (EPL Da)
IP rating
IP67
Approval/Conformity
CE, ATEX, FM, cCSAus, EAC, WEEE
Technical documentation
  • Datasheet

  • CAD Model

  • MTTF Certificate

  • Disposal

  • Certificate

  • Configuration/Installation/Assembly manual

  • Declaration of Conformity

  • Manual

  • Product view

  • Supplement

ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
eCl@ss 6.0
27-27-01-01
eCl@ss 8.1
27-27-01-01