Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BES010J

Inductive proximity switches and proximity sensors

Typecode:

BES 516-375-G-E5-C-S49

Loading...
Dimension
Ø 12 x 44 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
NPN Normally closed (NC)
Switching frequency
2500 Hz
Housing material
Brass, Nickel-free coated
Material sensing surface
LCP
Connection
Connector, M8x1-Male, 3-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Universal brackets

Nuts

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

Electrical accessories

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926