Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCC0J1P

Double-ended cordsets

Typecode:

BCC M414-E894-8G-672-ES24N9-050

Loading...
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
RJ45-Male, straight, 4-pin
Interface
EtherNet/IP
Cable
TPE Shielded red, 5 m, Drag chain compatible
Number of conductors
4
Cable temperature, flexible routing
-40...80 °C
Operating voltage Ub
42 VDC / 30 VAC
Rated current (40 °C)
1.0 A
IP rating
IP67/IP20
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-25-01-07
ECLASS 5.1.4
27-25-01-07
ECLASS 6.2
27-27-92-18
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604