Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCC09K0

Receptacles

Typecode:

BCC M455-0000-2A-RM014-005

Loading...
Connection
M12x1-Male, straight, 5-pin, A-coded
Number of conductors
5
Conductor cross-section
0.25 mm²
Lead length L
0.50 m
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP68
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-44-01-03
ECLASS 11.0
27-44-01-03
ECLASS 4.1
27-27-92-01
ECLASS 5.1.3
27-27-92-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-44-01-03
ECLASS 9.0
27-44-01-03
ECLASS 9.1
27-44-01-03
ETIM 4.0
EC001121
ETIM 5.0
EC002635
ETIM 6.0
EC002635
ETIM 7.0
EC002635
UNSPSC 11
26121604
UNSPSC 7.0901
26121604