Inductive sensors - Bestseller
Available in:
11 versions
Our inductive proximity switches - reliable, efficient and economical for your application.
Automation is hardly conceivable without inductive sensors. Wherever automation takes place, contactless position detection of metallic objects, wear-free operation and reliability are required. Whether in mechanical engineering, electronics production, the automotive, food or plastics industries.
With the help of inductive sensors from Balluff, you can monitor, control and automate processes and conditions. And with the highest quality - even in extreme environments.
Haven't found the right product yet? Visit our inductive sensors product group:
11 versions
Order code | Price | Installation | Dimension | Range | Connection | Switching frequency | Housing material | Approval/Conformity | Style Housing | Actions |
---|---|---|---|---|---|---|---|---|---|---|
BES0068BES M12MI-PSC40B-S04G |
for flush mounting | Ø 12 x 65 mm | 4 mm | Connector, M12x1-Male, 3-pin | 2500 Hz | Brass, Nickel-free coated | CE, UKCA, cULus, WEEE | M12x1 | ||
BES00EFBES M12ME-PSC40B-S04G-003 |
for flush mounting | Ø 12 x 45 mm | 4 mm | Connector, M12x1-Male, 4-pin | 2500 Hz | Brass, Nickel-free coated | CE, UKCA, cULus, WEEE | M12x1 | ||
BES00PYBES 516-325-G-E5-C-S4 |
for flush mounting | Ø 12 x 45 mm | 4 mm | Connector, M12x1-Male, 3-pin | 2500 Hz | Brass, Nickel-free coated | CE, UKCA, cULus, WEEE | M12x1 | ||
BES060RBES M12ZE-PSC40B-S04G |
for flush mounting | Ø 12 x 45 mm | 4 mm | Connector, M12x1-Male, 3-pin | 350 Hz |
Die-cast zinc, nickel-plated PC |
CE, cULus, WEEE, UKCA | M12x1 | ||
BES060UBES M12ZI-PSC40B-S04G |
for flush mounting | Ø 12 x 65 mm | 4 mm | Connector, M12x1-Male, 3-pin | 350 Hz |
Die-cast zinc, nickel-plated PC |
CE, cULus, WEEE, UKCA | M12x1 | ||
BES01PYBES M12MD-PSC80F-S04G |
non-flush | Ø 12 x 45 mm | 8 mm | Connector, M12x1-Male, 4-pin | 1000 Hz | Brass, Nickel-free coated | CE, UKCA, cULus, WEEE | M12x1 | ||
BES0060BES M12MI-PSC20B-S04G |
for flush mounting | Ø 12 x 65 mm | 2 mm | Connector, M12x1-Male, 4-pin | 3500 Hz | Brass, Nickel-free coated | CE, UKCA, cULus, WEEE | M12x1 | ||
BES004NBES M12MG-PSC80F-S04G |
non-flush | Ø 12 x 60 mm | 8 mm | Connector, M12x1-Male, 4-pin | 1000 Hz | Brass, Nickel-free coated | CE, UKCA, cULus, WEEE | M12x1 | ||
BES00EEBES M12ME-PSC20B-S04G-003 |
for flush mounting | Ø 12 x 45 mm | 2 mm | Connector, M12x1-Male, 4-pin | 3500 Hz | Brass, Nickel-free coated | CE, UKCA, cULus, WEEE | M12x1 | ||
BES00PKBES 516-325-E5-C-S4 |
for flush mounting | Ø 12 x 45 mm | 2 mm | Connector, M12x1-Male, 4-pin | 3500 Hz | Brass, Nickel-free coated | CE, UKCA, cULus, WEEE | M12x1 |
Edit columns
Please select which columns should be displayed.