Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

Magnetostrictive linear position sensors for extreme environments

Typecode:

BTL7 -CE- Series - SSI

Similar Illustration

Contact request

Interface
SSI
Measuring length
25...2000 mm
Repeat accuracy
≤ ± 5 µm
Linearity deviation
d = 1, 2, 3, 7: ± 30µm
d = 4, 5, 6, 8: ± 2 LSB
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
Mechanical configuration
Fastening M22 threads
Housing material
1.4404 stainless steel
IP rating
IP69K
Approval/Conformity
l = S, KA: CE + UKCA + cULus + WEEE
l = FA: CE + UKCA + WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

No recommended accessories available.