- Ambient temperature
- -20...50 °C
- Focal length
- 25 mm
- Aperture
- 1.4...16
- Minimum object distance (MOD)
- 100 mm
- Angle of view, horizontal
- 19.5 °
- Angle of view, vertical
- 14.7 °
- Max. Sensor size
- 2/3"
- Image resolution
- 2 MP
- Mounting part
- Screws
- Lens mount
- C-Mount
- Dimension
- Ø 32 x 44.9 mm
- Material
- Aluminum, black anodized
- Weight
- 63 g
- Additional text
- Angle of view refers to a sensor size of 2/3"