Protective caps and port covers
Mechanical Protection
Available in:
40 versions
Our easily installable protective caps and port covers ensure reliable protection in harsh environments. They are available for a wide variety of Balluff products, such as M8 to M30 sensors. They are available in metal and plastic versions – with PTFE coating available – and are distinguished by high resistance to temperature and chemicals.
Features
- Robust materials and construction, protection class up to IP69K
- Can be integrated economically and compactly into any system
- Metal and plastic versions, also with PTFE coating
Availability
40 versions
Order code | Price | Short description | Ambient temperature | Material | Use | Dimension | Actions |
---|---|---|---|---|---|---|---|
BAM00A0BES 08-SM-1F |
9.8 GBP | Protective cap | PTFE | for sensors M08x1 | Ø 10 x 9 mm | ||
BAM00C2BES 12-SM-2 |
7.93 GBP | Protective cap | POM | For M12 sensors | Ø 16 x 10 mm | ||
BAM00F0BES 18-SM-2 |
8.05 GBP | Protective cap | POM | For M18 sensors | Ø 21.50 mm/Ø 18.00 mm x 9.30 mm | ||
BAM012TBKS-7/8-CS-00-A |
11.45 GBP | Port cover |
Aluminum Anodized Nickel-plated brass |
for active and passive junction blocks | Ø 0.9 x 0.8 ″ | ||
BAM01C1BAM CS-XA-001-M8-C |
0.66 GBP | Protective nut |
PC ABS |
for junction blocks M8 | Ø 9.1 x 8.5 mm | ||
BAM012UBKS-7/8-CS-00-I |
11.23 GBP | Port cover |
Aluminum Anodized Nickel-plated brass |
for active and passive junction blocks | Ø 0.9 " x 0.7 ″ | ||
BAM009ZBES 08-SM-1 |
9.14 GBP | Protective cap | PTFE | for sensors M08x1 | Ø 10 x 5 mm | ||
BAM00C3BES 12-SM-4 |
30.5 GBP | Sensor cap | -73...260 °C | PTFE | For M12 sensors, for inductive sensors BES M12, for inductive sensors BES | Ø 14.7 x 8.9 mm | |
BAM00EZBES 18-SM-1 |
14.98 GBP | Protective cap | PTFE | For M18 sensors | Ø 22.00 mm/Ø 18.00 mm x 5.00 mm | ||
BAM00F1BES 18-SM-3 |
68.92 GBP | Protective cap | PTFE | For M18 sensors | Ø 38.50 mm/Ø 18.00 mm x 65.00 mm |
Edit columns
Please select which columns should be displayed.