- Color sensors
- Contrast sensors
- Diffuse sensors
- Fiber-based devices for plastic and glass fibers
- Fork sensors
- Light bands
- Luminescence sensors
- Micromote - optical sensor heads
- Optical windows
- Photoelectric distance sensors
- Plastic and glass fibers for fiber-based devices
- Retroreflective sensors
- Through-beam sensors
Micromote - Amplifier for optical sensor heads
Photoelectric sensors
Available in:
19 versions
The Micromote system from Balluff is particularly small and can therefore be used very flexibly. It combines an external evaluation unit (amplifier) with exceptionally small optoelectronic sensor heads. This makes it suitable even for extremely confined spaces and moving machine elements.
The special features
- combines an external evaluation unit (amplifier) with exceptionally small optoelectronic sensor heads (link to Micromote product family - optical sensor heads)
- Suitable even for extremely confined spaces and moving machine elements
Availability
19 versions
Order code | Price | Dimension | Interface | Switching frequency | Adjuster | Connection | Actions |
---|---|---|---|---|---|---|---|
BAE0119BAE SA-OH-059-YI-S75G |
280.51 GBP | 12 x 40.1 x 80.5 mm |
IO-Link 1.1 2x PNP/NPN/push-pull NO/NC |
500 Hz 4 kHz (Superfast Mode) | Configuration via IO-Link, Key (1x) | Connector, M8x1-Male, 4-pin | |
BAE011FBAE SA-OH-059-YI-DP02 |
280.51 GBP | 15 x 40.1 x 77.3 mm |
IO-Link 1.1 2x PNP/NPN/push-pull NO/NC |
500 Hz 4 kHz (Superfast Mode) | Configuration via IO-Link, Key (1x) | Cable, 2 m, PUR | |
BAE011UBAE SA-OH-061-UA-S75G |
280.51 GBP | 12 x 40.1 x 80.5 mm | Analog, voltage 0…10 V | 1000 Hz 8 kHz (Superfast Mode) | Jog switch, Key (1x) | Connector, M8x1-Male, 4-pin | |
BAE011WBAE SA-OH-061-UA-S75G-SA3 |
280.51 GBP | 12 x 40.1 x 80.5 mm | Analog, voltage 0…10 V | 1000 Hz 8 kHz (Superfast Mode) | Jog switch, Key (1x) | Connector, M8x1-Male, 4-pin | |
BAE011YBAE SA-OH-061-UA-DP02 |
280.51 GBP | 12 x 40.1 x 77.3 mm | Analog, voltage 0…10 V | 1000 Hz 8 kHz (Superfast Mode) | Jog switch, Key (1x) | Cable, 2 m, PUR | |
BAE0120BAE SA-OH-062-IC-S75G |
280.51 GBP | 12 x 40.1 x 80.5 mm | Analog, current 4…20 mA | 1000 Hz 8 kHz (Superfast Mode) | Jog switch, Key (1x) | Connector, M8x1-Male, 4-pin | |
BAE0121BAE SA-OH-062-IC-S75G-SA3 |
280.51 GBP | 12 x 40.1 x 80.5 mm | Analog, current 4…20 mA | 1000 Hz 8 kHz (Superfast Mode) | Jog switch, Key (1x) | Connector, M8x1-Male, 4-pin | |
BAE0122BAE SA-OH-062-IC-DP02 |
280.51 GBP | 12 x 40.1 x 77.3 mm | Analog, current 4…20 mA | 1000 Hz 8 kHz (Superfast Mode) | Jog switch, Key (1x) | Cable, 2 m, PUR | |
BAE0126BAE SA-OH-063-NP-DP02 |
170.76 GBP | 13.5 x 32.9 x 67 mm | NPN NO/NC | 500 Hz | Slide switch 3 pos. (1x), Slide switch 2 pos. (2x), Key (2x) | Cable, 2 m, PVC | |
BAE0125BAE SA-OH-063-NP-S75G |
170.76 GBP | 13.5 x 32.9 x 75.5 mm | NPN NO/NC | 500 Hz | Slide switch 3 pos. (1x), Slide switch 2 pos. (2x), Key (2x) | Connector, M8x1-Male, 4-pin |
Edit columns
Please select which columns should be displayed.