Optics: Apertures, lenses, deflectors
Reflectors, Fibers, Optics
Available in:
48 versions
Our diaphragms, lenses, and deflectors are suitable for various optical and ultrasound sensors and applications. The compact and robust optics are distinguished by easy installation options.
You can easily select from different size variants and designs, such as plastic, aluminum, and stainless steel.
Features
- Designed and tested for Balluff sensors
- Various lengths and diameters with different focus
- Precise and homogeneous optical properties
- High-quality materials and exact processing
Availability
48 versions
Order code | Price | Principle of operation | Version | Dimension | Focal length | Filter | Actions |
---|---|---|---|---|---|---|---|
BAM01YUBAM AP-US-004-R06-Y |
5.62 GBP | Focusing attachment BUS | Focusing attachment | 12 x 18.4 x 28.1 mm | |||
BFO005JBFO D22-LA-BC-10 |
16.78 GBP | Attachment lens | Clamp sleeve | Ø 5 x 21 mm | |||
BFO005LBFO D22-LA-CC-30 |
39.84 GBP | Attachment lens | Clamping sleeve with lens | Ø 5 x 21.5 mm | |||
BAM000JBFO D10-LA-DC-10 |
18.87 GBP | Fiber optics adapter | Clamping sleeve for Ø 1.0 mm | Ø 3.6 x 25 mm | |||
BAM00NMADAPTER BFO 30-A1 |
9.47 GBP | Fiber optics adapter | Adapter ring | Ø 27.5 x 16.7 mm | |||
BAM00NNBFO 02-PK-1 |
65.01 GBP | Lens | Add-on lens | Ø 4 x 11.2 mm | |||
BAM00NPBFO 02-UK-1 |
5.4 GBP | Beam deflector BFO | 90° lens, 1 mirror in housing | Ø 4 x 4 mm | |||
BAM00NTBFO 04-FL-2 |
46.35 GBP | Lens | Add-on lens | Ø 6.5 x 15 mm | |||
BAM00P0BFO 08,0-KB-1 |
12.58 GBP | Clamp | Mounting clamp | 16 x 20 x 12 mm | |||
BAM00RTBOS 18-UK-2 |
43.82 GBP | Beam deflector BFO | 90° lens, 2 mirrors in housing | Ø 23.5 x 23.5 mm |
Edit columns
Please select which columns should be displayed.