Network Modules for CC-Link IE/Field Basic
Network blocks
Available in:
1 versions
The bus system CC-Link IE Field Basic is compatible with 100 Mbit Ethernet devices. It enables optimum performance whenever gigabit speed is not required. This makes CC-Link IE Field Basic perfectly suited for requirements of the so-called low automation level.
The special features
- Addition of CC-Link IE compatibility to 100 Mbps Ethernet devices
- Support of SLMP (Seamless Message Protocol)
- Flexible use of data areas by controlling two to five stations
- Convenient diagnostic options through 24 LEDs for port and module status
- For harsh environments: robust IP67 metal housing
Availability
1 versions
Order code | Price | Interface | Digital inputs | Digital outputs | Auxiliary interfaces | Actions |
---|---|---|---|---|---|---|
BNI00E7BNI CIB-508-105-Z015 |
638.75 GBP | CC-Link IE Field Basic | 16x PNP, Type 3 | 16x PNP | 8x IO-Link |
Edit columns
Please select which columns should be displayed.