Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Inductive couplers for signal transmission

Inductive couplers

Available in:

9 versions

Our inductive couplers for signal transmission are designed for up to eight sensor signals and eight actuator control signals.

The system is bi-directional, transmitting signals in both directions. Its remote unit can drive on an individual basis and operate clamping units. From the base, up to eight signals are transferable, and four channels can be controlled independent of each other.

Features

  • Send signals in both directions
  • Remote unit drives on an individual basis and operates clamping units
  • Transfer up to eight signals
  • Drive four channels independently of each other

Availability

9 versions

Order code Price Component Style Housing Connection Signal type Function
Actions

BIC0078

BIC 2I1-P2A05-M12MF-BPX0-003-M44A
162.52 GBP Remote M12x1 Connector, M12x1, 5-pin, 0.30 m, PUR unidirectional Signal transmission

BIC007T

BIC 1I22-P2A02-M18MN2-EPX07-050
466.59 GBP Base M18x1 Cable, 5 m, PUR unidirectional Signal transmission

BIC0009

BIC 1I3-P2A50-M30MI3-SM4ACA
366.98 GBP Base M30x1.5 Connector, M12x1-Male, 12-pin unidirectional Signal transmission

BIC000A

BIC 2I3-P2A50-M30MI3-SM4ACA
377.46 GBP Remote M30x1.5 Connector, M12x1-Female, 12-pin unidirectional Signal transmission

BIC005J

BIC 2I3-P2A50-M30MI3-BPX0C-002-M4CA
382.71 GBP Remote M30x1.5 Connector, M12x1-Female, 12-pin, 0.20 m, PUR unidirectional Signal transmission

BIC007U

BIC 2I22-P2A02-M18MF2-EPX07-050
456.1 GBP Remote M18x1 Cable, 5 m, PUR unidirectional Signal transmission

BIC007J

BIC 1I3-P2A50-Q40KFU-EPX0-002-M4CA
424.65 GBP Base block style Connector, M12x1, 12-pin, 0.20 m, PUR unidirectional Signal transmission

BIC007K

BIC 2I3-P2A50-Q40KFU-EPX0-002-M4CA
456.1 GBP Remote block style Connector, M12x1, 12-pin, 0.20 m, PUR unidirectional Signal transmission

BIC0077

BIC 1I1-P2A05-M12MM-BPX0-003-M45A
178.25 GBP Base M12x1 Connector, M12x1, 5-pin, 0.30 m, PUR unidirectional Signal transmission

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA