Digital position indicators
Position Indicators
Available in:
2 versions
With the digital position indicator from Balluff, you are prepared to quickly and safely handle a large variety of products and ever-shrinking batch sizes. This is because our position indicator enables you to make semi-automated format adjustments with clear operator guidance. This unambiguous operator guidance and reliable format setting increases efficiency. Not only is the format change faster, but the start-up time and machine downtimes are also significantly reduced.
Special features
- Extended IO-Link functionality: part of the Smart Automation Monitoring System (SAMS)
- Smart features such as internal temperature and humidity monitoring
Availability
2 versions
Order code | Price | Display | Shaft diameter | IP rating | Actions |
---|---|---|---|---|---|
BDG0292BDG DA060-H020-NUS01-1318-0000-S4L4 |
387.86 GBP | Digital display | 20 mm | IP69K, IP68 | |
BDG0291BDG DA160-H020-NUS01-1318-0000-S4L4 |
442.65 GBP | Digital display, 12 characters | 20 mm | IP69K, IP68 |
Edit columns
Please select which columns should be displayed.