Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Magnetostrictive sensors

Reliable even for long distances and rough conditions

Magnetostrictive Sensors

Magnetostrictive position measurement systems come into use generally where high reliability and precision are demanded in position and speed measurement.

Over long distances, our contact-free and absolute measuring systems are suitable for all industry-standard interfaces and for a wide range of applications. Even under extreme surrounding conditions, they guarantee a high machine and system availability.

The most important benefits

  • Precise, absolute measurement without a reference run
  • Contact-free, therefore wear-free – no downtimes, long service life
  • Resistant to shock, vibration and contamination
  • Hermetically sealed housing
  • Highly dynamic control applications through synchronized measurement data
  • High durability and long service life
  • Flexible installation and handling

Would you like more information about the new generation of position measuring systems?

Learn more now!

Magnetostrictive linear position sensors in profile housing

  • High resolution of up to 0.5 µm
  • Measuring lengths of up to 7620 mm
  • Measures several positions and speeds at the same time
  • Non-contacting, thus free from wear – no downtimes and a long service life
  • Easy integration with equipment through a variety of interfaces – such as IO-Link, Profinet, EtherCAT, SSI, and analogously programmable output signals – in order to invert, configure, and document the measurement range
  • Three housing variants for flexible and fast installation depending on the space requirements and application
  • Floating and captive encoders

Magnetostrictive linear position sensors for industrial hydraulics

  • High resolution of up to 1 µm
  • Measuring lengths of up to 7620 mm
  • Measures several positions and speeds at the same time
  • Programmable output signals – invert, configure, and document the measurement range
  • Flexible installation thanks to various thread types
  • Non-contacting, thus free from wear – no downtimes and a long service life
  • Expanded measuring possibilities with multi-magnet technology
  • Easy integration with equipment through a variety of interfaces – such as IO-Link, Profinet, EtherCAT, SSI, and analog

Magnetostrictive linear position sensors for extreme environments

  • Rugged stainless steel housing
  • Exceptionally shock- and vibration-resistant
  • Extreme waterproofness, IP69K
  • Temperature range of -40 to +85 °C
  • High-pressure resistance rated up to 1000 bar
  • Resolution of up to 1 µm
  • Measuring lengths of up to 7620 mm
  • Non-contacting, thus free from wear – no downtimes

Magnetostrictive linear position sensors for explosive areas

  • Suitable for Zones 0, 1, and 2
  • Measurement ranges of up to 7620 mm
  • Absolute output signal with high resolution of up to 5 µm
  • Pressure-rated up to 600 bar
  • Range of interfaces available
  • Space-saving housing
  • Fast commissioning through characteristic curve adjustment
  • Many international certifications, such as IECEx, ATEX, and CSA

Magnetostrictive position measuring systems for mobile hydraulics

  • high resolution
  • measuring lengths up to 2540 mm
  • programmable output signals - invert, configure and document measuring range
  • wear-free, as contactless - no downtimes, long service life
  • various interfaces - analog and digital
  • simple cylinder integration - compact design

Redundant magnetostrictive linear position sensors

  • Double- or triple-redundancy design
  • Temperature range of -40 to +85 °C
  • Analog and digital interfaces
  • Flexibly adjustable measurement range and signal inversion via software
  • Settings can be copied to all three measurement channels
  • Durable thanks to robust mechanical construction
  • Non-contacting and thus free from wear

Magnetostrictive position measuring systems for long distances

  • Absolute linear position measuring system with a measuring range of up to several hundred meters
  • High reliability and low maintenance due to a contactless and wear-free operating principle
  • Resistance in harsh industrial environments (IP67)
  • Automatic adaptation of the system to magnetic marking
  • Repetition accuracy up to ±0.5 mm

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA