Flexible mounting system
Fastening Technology
Available in:
102 versions
Our flexible mounting system is robust, universally employed and easy to install. It is made of a base bracket, assembly rods, cross ties and linkage pieces. Choose from a broad range of sensor and reflector rackets to find the right solution for your application.
The flexible mounting system is available in different versions: anodized aluminum, chrome plated zinc, stainless steel or high-quality plastic.
Features
- Long-lasting and economical
- Easy installation
- Individually configurable and adjustable
- Available as a set and in a case
- Assembles on baseplates and all standard profiles
Availability
102 versions
Order code | Price | Use | Dimension | Material | Actions |
---|---|---|---|---|---|
BAM024PBMS CU-M-D12-B028-00 |
11.01 GBP | for mounting system BMS, Holding rods with Ø12mm | 64 x 30 x 36 mm | Zinc chrome plated, matte | |
BAM002RBMS RS-M-D12-0150-00 |
8.81 GBP | for mounting system BMS | Ø 12 x 150 mm | Aluminum Anodized | |
BAM002TBMS RS-M-D12-0250-00 |
11.67 GBP | for mounting system BMS | Ø 12 x 250 mm | Aluminum Anodized | |
BAM0275BMS CU-M-D12-B040-00 |
11.01 GBP | for mounting system BMS, Holding rods with Ø12mm | 60 x 30 x 36 mm | Zinc chrome plated, matte | |
BAM0031BMS CS-M-D12-IZ |
6.94 GBP | for mounting system BMS, for holding rods with Ø12 mm | Ø 27 x 37 mm | Zinc | |
BAM024TBMS CS-M-D12-BZ |
7.93 GBP | for mounting system BMS, Holding rods with Ø12mm | 45.5 x 24 x 30 mm | Zinc chrome plated, matte | |
BAM0034BMS CR-M-D12-IU-02 |
5.95 GBP | for reflector BOS R-1, For BOS R-2 reflectors, For BOS R-3 reflectors | Ø 33 x 39 mm | Stainless steel | |
BAM0032BMS CS-M-D12-ID18-01 |
5.72 GBP | For M18 sensors | Ø 28 x 34 mm | Stainless steel | |
BAM02JTBMS CU-M-D12-B040-02 |
11.23 GBP | for mounting system BMS, Holding rods with Ø12mm | 60 x 30 x 42.8 mm | Zinc chrome plated, matte | |
BAM021TBMS RS-M-D12-0200-00 |
10.13 GBP | for mounting system BMS | Ø 12 x 200 mm | Aluminum Anodized |
Edit columns
Please select which columns should be displayed.