- Ambient temperature
- -10...50 °C
- Focal length
- 12.5 mm
- Aperture
- 1.4
- Minimum object distance (MOD)
- 300 mm
- Angle of view, horizontal
- 55.6 °
- Angle of view, vertical
- 42.5 °
- Max. Sensor size
- 1"
- Image resolution
- 5 MP
- Mounting part
- Screws
- Lens mount
- C-Mount
- Dimension
- Ø 43 x 52 mm
- IP rating
- IP20
- Weight
- 150 g
- Additional text
- Angle of view refers to a sensor size of 1"