Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BNI00K0

Available

Communication adapter

Typecode:

BNI USB-901-014-A501

Loading...
Recommended accessories
Interface
IO-Link 1.1
Connection
USB 2.0 Mini-B
Jack
Dimension
41 x 24 x 54 mm
Material
Aluminum
Ambient temperature
0...45 °C
IP rating
IP20
Approval/Conformity
CE
UKCA
WEEE
Scope of delivery
Short guide
AC adapter
USB IO-Link Master
USB Cable
Technical documentation
  • Datasheet

  • Disposal

Balluff Engineering Tool

ECLASS 10.1
27-24-26-08
ECLASS 11.0
27-24-26-08
ECLASS 4.1
27-27-90-14
ECLASS 5.1.3
27-27-92-14
ECLASS 5.1.4
27-24-26-08
ECLASS 6.2
27-24-26-08
ECLASS 8.1
27-24-26-08
ECLASS 9.0
27-24-26-08
ECLASS 9.1
27-24-26-08
ETIM 4.0
EC001774
ETIM 5.0
EC001774
ETIM 6.0
EC001774
ETIM 7.0
EC001774
UNSPSC 11
39121008
UNSPSC 7.0901
39121008

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA