Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BNI00J9

Available

IO-Link sensor/actuator hubs

Typecode:

BNI LH1-313-S11-K091

Loading...
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x NPN, Type 3
Digital outputs
8x NPN
Configurable inputs/outputs
yes
Extension port
no
Single-channel monitoring
yes
Current sum US, sensor
2 A
Current sum UA, actuator
2 A
Switching current
8x 200 mA
Housing material
PC, Transparent
Dimension
54 x 39.2 x 141.3 mm
Ambient temperature
-20...60 °C
IP rating
IP67, when threaded in
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
2 ms
Process data IN
6 bytes
Process data OUT
2 bytes
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Rangefinder / tool

Protective covers/ protective housing

Mechanical Accessories

Single-Ended Cordsets

Double-Ended Cordsets

T-Splitters

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA