BML0699
Measuring tapes for magnetic encoders
Typecode:
BML-M07-I68-A0-M1000-R0000
722.00 GBP
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Estimated Delivery date: 3-4 weeks
- Application
- linear/rotary motion
- Material
-
Magnetic film
Support: Stainless steel
Mounting tape 0.13 mm - Dimension, reference
- (WxHxL)
- Pole width
- 10 mm
- Accuracy class
- 250 µm
- Ambient temperature
- -20...80 °C
Mandatory accessories
- ECLASS 10.1
- 27-27-07-05
- ECLASS 11.0
- 27-27-07-05
- ECLASS 4.1
- 27-27-07-05
- ECLASS 5.1.3
- 27-27-07-05
- ECLASS 5.1.4
- 27-27-07-05
- ECLASS 6.2
- 27-27-07-05
- ECLASS 8.1
- 27-27-07-05
- ECLASS 9.0
- 27-27-07-05
- ECLASS 9.1
- 27-27-07-05
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41111945
- UNSPSC 7.0901
- 41111945