Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIS01FU

RFID-Handhelds Base Devices

Typecode:

BIS V-830-3-011-B-000

Loading...
Product Group
RFID Mobile Devices
Principle of operation
Handheld
Operating system
Android™ 9.0*
Processor
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz)
Working memory
2 GB RAM
Data storage
16 GB Flash
Display
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H
Battery type
Lithium-ion accu
Interface 01
WLAN
Interface 02
Bluetooth
Operating voltage Ub
3.8 VDC Battery pack
Function indicator
Progress indicator, LED
IP rating
IP65
Approval/Conformity
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

HF-Accessories  (13.56 MHz)

LF-Accessories  (70/ 455 kHz)

UHF-Accessories (860…960 MHz)

Basic Devices

ECLASS 10.1
27-28-04-92
ECLASS 11.0
27-28-04-92
ECLASS 5.1.4
27-28-04-90
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-92
ECLASS 9.1
27-28-04-92

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA