Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIS00Y4

Available

HF data carriers (13.56 MHz)

Typecode:

BIS M-135-03/L-HT

Loading...
Recommended accessories
Special characteristics
Washdown
Product Group
HF (13.56 MHz)
Dimension
51.5 x 6.4 x 51.5 mm
Antenna type
round
UID serial number, read-only
8 Byte
Memory type
EEPROM
Supported data carrier types
DIN ISO 15693
User data, read/write
112 Byte
Storage temperature temporary
-40...220 °C 1x1000 h, 1500x30 min
Ambient temperature
-40...85 °C
Housing material
PPS
IP rating
IP68
Installation
metal-free (clear zone)
Approval/Conformity
CE
UKCA
Ecolab
WEEE
Technical documentation
  • Datasheet

  • Measurement data

  • Disposal

Holders for RFID systems

ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-02
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA