Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIS003T

Available

LF data carriers (125 kHz)

Typecode:

BIS L-201-03/L

Loading...
Product Group
LF (125 kHz)
Dimension
Ø 30 x 1.6 mm
Communication
Read Only
UID serial number, read-only
5 Byte
Memory type
PROM
Antenna type
round
Installation
metal-free (clear zone)
on metal
flush in metal
Storage temperature
-40...95 °C
Ambient temperature
-40...85 °C
Housing material
Epoxy-resin/fiberglass, GF
IP rating
IP67
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • Measurement data

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-02
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA