Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIR000J

Available

S-BIR SSI

Typecode:

BIR 01-0600-K15SL0-000S15

Loading...
Connection
Connector, M12x1, 8-pin
Housing material
Aluminium and PBT-GF30, Anodized
Measuring length
600 mm
Interface
SSI V1.1
IO-Link
linear rising/falling
Output characteristic
linear rising/falling
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP67, with connector
Approval/Conformity
CE
cULus
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Single-Ended Cordsets

Double-Ended Cordsets

Mechanical Accessories

Control arm for profile style

Magnet for profile style

ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001852
ETIM 5.0
EC001852
ETIM 6.0
EC001852
ETIM 7.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA