Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BCS006H

Available

S-BCS S

Typecode:

BCS S01T401-PSCFNG-KM16-T02

Loading...
Recommended accessories
Dimension
54.8 x 48.5 x 106 mm
Series
S01
Thread (A)
M18x1
Installation
non-flush
Connection
Clamping terminal
Switching output
PNP Normally open (NO)
Switching frequency
5 Hz
Sensitivity
media-dependent, adjustable
Housing material
1.4305 stainless steel, Connection thread
Material sensing surface
PTFE
Ambient temperature
-30...125 °C
Pressure rating max.
10 bar
Operating voltage Ub
10...35 VDC
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP67
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Adapter

Receptacles

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA