Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BVS004Y

S-BVS 3D RV0 160

Typecode:

BVS 3D-RV0-0012VC-211100-001

Loading...
2D codes
QR code
AprilTag
Application
Bin Picking
Object detection
Gripping point calculation
Image resolution
1.2 MP(1280 x 960 pixels)
Sensor type Vision
CMOS 1/3" color global shutter
Focal length
4 mm
Housing material
Aluminum, Painted
Dimension
230 x 75 x 84 mm
Interface
LAN (Gigabit Ethernet);GigE Vision 2.0;TCP/UDP
Connection 1
M12x1-Male, 8-pin, A-coded
Connection 2
M12x1-Female, 8-pin, A-coded
Operating voltage Ub
18...30 VDC
Ambient temperature
0...50 °C
IP rating
IP54
Technical documentation
  • Datasheet

Projectors

Calibration grids

Single-Ended Cordsets

Double-Ended Cordsets

ETIM 7.0
EC001820