- Capacitive sensors
- Condition Monitoring sensors with multi-function
- Encoders
- Inclination sensors
- Inductive sensors
- Magnetic field sensors
- Magnetically coded sensors
- Magnetostrictive sensors
- Mechanical cam switches
- Photoelectric sensors
- Position Indicators
- Pressure sensors
- Temperature sensors
- Ultrasonic sensors
Thermal flow sensors
Flow sensors
Available in:
3 Series
Our thermal flow sensors enable precise monitoring of process fluids. Simply set the limit, and the sensor activates when the fluid flow drops below a specified rate—ideal for use in machine tools, as well as with pumps and compressors. Their durable housing renders these thermal flow controllers perfect for challenging industrial environments.
Whether you require thread-in or direct inline installation, our models are designed to meet diverse needs across various applications. We provide the ideal thermal flow sensor/flow controller for monitoring either the flow velocity or the volume flow of water and other fluids, including coolants.
The special features of our thermal flow sensors
- No moving parts, resistant to contamination
- Flow rate of liquid media can be measured directly
- Form factor for screw-in or inline, depending on the flow amount or tube diameter
- M12 connector for ease of integration
- LED line or display for visualizing flow amount
- UL and CE approval
3 Series
Series | Working range | Process connection | Installation length from contact surface | Interface | Actions |
---|---|---|---|---|---|
BFF IFor direct inline installation |
0.1...2 l/min water | G 1/4" outer | PNP | ||
BFF CScrew-in version with LED |
3...300 cm/s oil, 1...150 cm/s aqueous media | G 1/2" outer, NPT 1/2" outer | 31 mm, 40 mm, 48 mm, 80 mm | PNP | |
BFF SScrew in version for external signal amplifiers |
3...300 cm/s oil, 1...150 cm/s aqueous media | G 1/2" outer, NPT 1/2" outer | 31 mm, 40 mm, 48 mm |
Edit columns
Please select which columns should be displayed.