Condition monitoring sensors
Condition Monitoring sensors with multi-function
Available in:
1 Series
Condition monitoring sensors from Balluff record various physical variables, such as vibration, temperature, humidity, and air pressure. They process these variables and supply the desired data to a higher-level system via IO-Link. Thanks to the standardized IO-Link protocol, it is convenient to parameterize the sensors and tailor the evaluation within the sensor to the specific application. With the flexible process data design, up to 24 pieces of measured or pre-processed data can be freely configured and cyclically transmitted.
Our condition monitoring sensors thus make a significant contribution to the efficient and trouble-free operation of every plant and significantly increase the effectiveness of the entire plant.
The special features of our condition monitoring sensors
- Multiple measured variables in one device: vibration, temperature, humidity, air pressure
- Integrated evaluation electronics with configurable data pre-processing
- Extensive algorithms for vibration monitoring in time and frequency domain (FFT)
- Quick to connect and easy to integrate via IO-Link
- Flexible process data design for simultaneous transmission of up to 24 different process values
- Functions for sensor self-monitoring
- Compact design for easy integration - also as retrofit solution
1 Series
Series | Function | Interface | IP rating | Housing material primary | Connection | Actions |
---|---|---|---|---|---|---|
BCM RWith different measured variables |
Vibration analysis in time domain, Vibration analysis in frequency range, Rotational speed input, Contact temperature monitoring, Relative Humidity, Ambient Pressure | IO-Link, Pin 2: PNP/NPN/push-pull, Pin 4: Push-pull | IP68, IP67, IP69K | Stainless steel 1.4404 (316L), 1.4404 stainless steel | Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR, Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR |
Edit columns
Please select which columns should be displayed.