Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Photoelectric distance sensors

Photoelectric sensors

Available in:

7 Series

Photoelectric distance sensors from Balluff help you with positioning, material flow control, or level detection, as well as in many other applications. Whether in the automotive industry, factory automation, logistics, or in constructional steelwork, you can achieve noticeable increases in productivity through reliable and distance measurement and avoid faults in a targeted manner. We offer various, semi-adjustable measurement ranges from 20mm to 20m and variants with and without background suppression ability.

Our non-contacting, wear-free optical distance sensors function based on the triangulation principle or time-of-flight technology (TOF) and use red light or lasers. They are housed in durable plastic or metal housings and have analog current and voltage outputs as well as digital serial or IO-Link interfaces. Our photoelectric distance sensors are degree of protection IP65/67 and IP69K rated, making them suitable for even harsh environments.

The special features of our distance sensors

  • Ideal for distance measurements and distance monitoring of short, medium, and long measurement ranges
  • Additional switching outputs with adjustable switchpoints available for almost all products
  • Teach in on the sensor via teach-in input or button
  • Optionally with IO-Link interface for easy parameterization and additional functions

7 Series

Series Range max. Light type Connection type Connector, style Interface Principle of optical operation
Actions

BOD 21M

Distance sensors with metal housing and red light laser and glass as material for the sensing surface
500 mm Red light Connector M12x1 IO-Link, Analog, voltage, Analog, current, PNP/NPN Triangulation

BOD 23K

Distance sensors with plastic housing and red light laser for washdown
5000 mm Red light Connector M12x1 IO-Link, Analog, voltage, PNP/NPN/Auto-Detect, Analog, current Light time-of-flight

BOD 24K

Distance sensors with plastic housing and red light laser and glass as material for the sensing surface
650 mm Red light Connector M12x1 Analog, voltage/Analog, current selectable, IO-Link, PNP/NPN Triangulation

BOD 26K

Distance sensors with plastic housing and red light laser and PMMA as material for the sensing surface
300 mm Red light Cable, Connector M12x1 Analog, voltage, Analog, current, RS485, PNP Triangulation

BOD 37M

Distance sensors with metal housing and red light laser and PMMA as material for the sensing surface
20000 mm Red light Connector M12x1 PNP/NPN/push-pull, Analog, voltage, Analog, current, Analog, voltage/analog, current, RS485 Light time-of-flight

BOD 66M

Distance sensors with metal housing and different types of light
2000 mm Red light Connector M12x1 Analog, voltage, Analog, current, PNP/NPN Triangulation

BOD 6K

Narrow distance sensors with plastic housing and LED red light for washdown
200 mm Red light Cable, Connector M8x1 Analog, voltage, PNP/NPN/Auto-Detect, PNP Triangulation