- Capacitive sensors
- Condition Monitoring sensors with multi-function
- Encoders
- Flow sensors
- Inclination sensors
- Inductive sensors
- Magnetic field sensors
- Magnetically coded sensors
- Magnetostrictive sensors
- Mechanical cam switches
- Photoelectric sensors
- Position Indicators
- Pressure sensors
- Temperature sensors
Ultrasonic sensors with analog output or digital output
Ultrasonic sensors
Available in:
6 Series
Our ultrasonic sensors are engineered for a broad range of applications, including measuring fill levels, heights, sag, and detecting positions or objects in solid, powdery, and liquid media. These versatile sensors are the perfect solution for any application requiring a sensor that operates effectively regardless of color, surface finish, or environmental conditions such as haze, dust, or impurities. Featuring both digital and analog output options, our ultrasonic sensors offer unparalleled resolution and minimal blind zones, ensuring extreme precision in detecting and counting objects without contact. Their ability to perform reliably in various environments makes them the ideal choice for anyone looking for a universally applicable sensor. Designed to withstand challenging conditions, our sensors are impervious to mist, dust, and dirt, maintaining their accuracy and functionality. Available in versions with a wide range of voltage or current outputs, including variants with additional switching outputs, these multi-talented devices are equipped to meet diverse requirement profiles with a variety of output signals. By combining high-resolution measurement capabilities with robust and versatile design, our ultrasonic sensors ensure maximum precision and reliability for all your sensing needs.
Special features of our ultrasonic sensors
- Position detection or object detection in solid, powdery and liquid media
- Non-contact monitoring of the presence and counting of objects
- Independent of color and surface finish
- Extreme precision thanks to high resolution and small blind zones
- Digital or analog outputs
6 Series
Series | Connection | Interface | Range min. | Range max. | Housing material primary | IP rating | Actions |
---|---|---|---|---|---|---|---|
BUS M12Cylindrical version with M12 thread and analog output |
Connector, M12x1-Male, 4-pin | Analog, voltage, Analog, current | 20 mm | 350 mm | Nickel-plated brass | ||
BUS M18Cylindrical version with M18 thread and analog or digital output |
Connector, M12x1-Male, Connector, M12x1-Male, 5-pin | IO-Link, Analog, voltage, Analog, current, PNP/NPN | 25 mm | 1300 mm | Brass, Nickel-plated brass | ||
BUS M30Cylindrical version with M30 thread and analog or digital output |
Connector, M12x1-Male, Connector, M12x1-Male, 5-pin | Analog, voltage/analog, current, NPN, PNP | 30 mm | 8000 mm | Brass, Stainless steel | ||
BUS Q62Square version and analog or digital output |
Connector, M12x1-Male, 5-pin | IO-Link, PNP/NPN, Analog, voltage/analog, current, PNP | 350 mm | 8000 mm | PBT | ||
BUS R06Cubic version and analog or digital output |
Connector, M8x1-Male, 4-pin | Analog, voltage, Analog, current, NPN, PNP | 20 mm | 1000 mm | ABS | ||
BUS W18Cylindrical version with angled sensor head and analog or digital output |
Connector, M12x1-Male, 5-pin | IO-Link, Analog, voltage, Analog, current, PNP/NPN | 25 mm | 1300 mm | Brass |
Edit columns
Please select which columns should be displayed.