Plunger probe solutions
Mechanical Protection
Available in:
37 versions
Our plunger probe solutions have a fixed stop and a sturdy design for harsh environments. They are ideally suited for welding devices, punch applications, and applications with monitored tool ejection. The complete set consists of sensor, housing, and springs. Moreover, you can choose between different ram types, such as round, flat, chiseled and M6 threads, as well as three spring tensions (low, medium, high). In each case, the two-part housing simplifies the maintenance.
Features
- Reliable and long service life, even in dirty environments
- Sensor is easily replaced for cleaning and maintenance
- Precise switching point
- Variety of sizes and shapes for versatility
- Accessories available for the threaded version: Flat attachment, M4, M6, M8, M10
37 versions
Order code | Price | Material | Use | Dimension | Actions |
---|---|---|---|---|---|
BAM0260BAM FS-XE-005-M8-2-01T |
563.55 AUD |
Brass Chrome-plated Steel Bronze Stainless steel Chrome-plated |
for positive stop plunger probe | Ø 18 x 120.5 mm | |
BAM009LBES 08-FA-49 |
102.72 AUD | Stainless steel | for inductive sensors Ø4, for inductive sensors BES M8 | Ø 8 x 57 mm | |
BAM009MBES 08-FA-89 |
123.9 AUD | Stainless steel | for inductive sensors Ø4, for inductive sensors BES M8 | Ø 8 x 97 mm | |
BAM009PBES 08-FA-BS-4,0-W |
65.88 AUD | Aluminum anodized, red | for inductive sensors Ø4, for inductive sensors BES M8 | 31.8 x 12 x 20 mm | |
BAM009RBES 08-FA-BS-8,0-G |
65.88 AUD | Aluminum anodized, red | for inductive sensors Ø8, for inductive sensors BES M8 | 28 x 12 x 20 mm | |
BAM009TBES 08-FA-BS-8,0-W |
65.88 AUD | Aluminum anodized, red | for inductive sensors BES M8 | 31.8 x 12 x 20 mm | |
BAM00AZBES 12-FA-70 |
125.07 AUD | Stainless steel | for inductive sensors Ø8, for inductive sensors BES M8 | Ø 12 x 78 mm | |
BAM019WBAM FS-XE-004-M8-4 |
161.94 AUD | Stainless steel | for inductive sensors BES M8 | Ø 19 x 53 mm | |
BAM019YBAM FS-XE-003-M5-4 |
138.16 AUD | Stainless steel | for inductive sensors BES M5, for inductive sensors Ø5 | Ø 19 x 35 mm | |
BAM01AZBAM FS-XE-001-M5-4 |
55.41 AUD | Stainless steel | for inductive sensors BES M5, for inductive sensors Ø5 | Ø 8 x 35 mm |
Edit columns
Please select which columns should be displayed.