LF data carriers (125 kHz)
LF (125 kHz)
Available in:
17 versions
LF data carriers accompany the workpieces throughout the entire production process. If your application requires a large number of tags, data carriers from Balluff (RFID BIS L) are an economical and reliable choice. Those with the read-only functionality reduces the possibility of tampering and ensures high data security.
Features
- Round data carriers available in different sizes: 12.4 mm, 20 mm, 30 mm, and 50 mm
- Chemically resistant glass data carriers in 13 mm × 3 mm
- Data carrier read only (3 or 5 bytes) or read/write with 192 bytes
- Assembly options: adhesive or screws
- Two variants of the read-only data carrier available: With a fixed 5-byte one-time "Unique ID" or with programming of 3 bytes of individual data according to customer specification
17 versions
Order code | Price | Dimension | UID serial number, read-only | Memory type | Communication | User data, read/write | Ambient temperature | Storage temperature | Actions |
---|---|---|---|---|---|---|---|---|---|
BIS0033BIS L-100-01/L |
21.76 AUD | Ø 20 x 1.6 mm | 4 Byte | EEPROM | Read/Write | 192 Byte | -25...85 °C | -40...95 °C | |
BIS0034BIS L-100-05/L |
21.76 AUD | Ø 20 x 1.6 mm | 4 Byte | EEPROM | Read/Write | 192 Byte | -25...85 °C | -40...95 °C | |
BIS0036BIS L-101-01/L |
23.01 AUD | Ø 30 x 1.6 mm | 4 Byte | EEPROM | Read/Write | 192 Byte | -25...85 °C | -40...95 °C | |
BIS0037BIS L-101-05/L |
23.01 AUD | Ø 30 x 1.6 mm | 4 Byte | EEPROM | Read/Write | 192 Byte | -25...85 °C | -40...95 °C | |
BIS0038BIS L-101-05/L-RO |
54.89 AUD | Ø 30 x 1.6 mm | 5 Byte | EEPROM | Read Only | -25...85 °C | -40...95 °C | ||
BIS0039BIS L-102-01/L |
24.73 AUD | Ø 50 x 1.6 mm | 4 Byte | EEPROM | Read/Write | 192 Byte | -25...85 °C | -40...95 °C | |
BIS003ABIS L-102-05/L |
24.73 AUD | Ø 50 x 1.6 mm | 4 Byte | EEPROM | Read/Write | 192 Byte | -25...85 °C | -40...95 °C | |
BIS003CBIS L-102-05/L-RO |
57.63 AUD | Ø 50 x 1.6 mm | 5 Byte | EEPROM | Read Only | -25...85 °C | -40...95 °C | ||
BIS003EBIS L-103-05/L |
23.01 AUD | Ø 12.4 x 2 mm | 4 Byte | EEPROM | Read/Write | 192 Byte | -25...85 °C | ||
BIS003FBIS L-103-05/L-RO |
54.89 AUD | Ø 12.4 x 2 mm | 5 Byte | EEPROM | Read Only | -25...85 °C |
Edit columns
Please select which columns should be displayed.