12 versions
Order code | Price | Housing material | Length | Dimension | Actions |
---|---|---|---|---|---|
BAE00ZMBAE LX-XA-BW0380A-S4 |
747.32 AUD |
Aluminum, Anodized Borosilicate |
420 mm | Ø 45 x 420 mm | |
BAE00ZNBAE LX-XA-BW0560A-S4 |
1098.33 AUD |
Aluminum, Anodized Borosilicate |
600 mm | Ø 45 x 600 mm | |
BAE00Y4BAE LX-XA-BW0530-S4 |
837.9 AUD |
Aluminum, Anodized PMMA |
610 mm | Ø 20 x 610 mm | |
BAE00Y5BAE LX-XA-BW0710-S4 |
1041.72 AUD |
Aluminum, Anodized PMMA |
790 mm | Ø 20 x 790 mm | |
BAE00Y6BAE LX-XA-BW1016-S4 |
1109.65 AUD |
Aluminum, Anodized PMMA |
1096 mm | Ø 20 x 1096 mm | |
BAE00ZPBAE LX-XA-BW0760A-S4 |
1188.92 AUD |
Aluminum, Anodized Borosilicate |
800 mm | Ø 45 x 800 mm | |
BAE00ZRBAE LX-XA-BW0960A-S4 |
1268.18 AUD |
Aluminum, Anodized Borosilicate |
1000 mm | Ø 45 x 1000 mm | |
BAE00ZTBAE LX-XA-BW1160A-S4 |
1381.41 AUD |
Aluminum, Anodized Borosilicate |
1200 mm | Ø 45 x 1200 mm | |
BAE011EBAE LX-XA-BW0170A-S4 |
634.09 AUD |
Aluminum, Anodized Borosilicate |
210 mm | Ø 45 x 210 mm | |
BAE012CBAE LX-XA-BW0170B-S4 |
441.6 AUD |
Aluminum, anodized, natural Acryl glass |
250 mm | Ø 20 x 250 mm |
Edit columns
Please select which columns should be displayed.