Incremental linear encoder
Magnetically coded sensors
Available in:
34 versions
Our incremental linear encoders are versatile, suitable for a broad spectrum of applications and virtually any measuring length. They guarantee precise positioning in various industries, including energy production and the beverage sector, among others. Their compatibility with standardized digital and analog interfaces allows for seamless integration into almost any control system.
The special features of our incremental linear encoders
- Best machine performance via quick and precise measured value determination with high level of reproducibility
- High system availability thanks to durably stable magnetic tape with Permagnet® technology
- Robust metal or plastic housing for a long service life
34 versions
Order code | Price | Reference signal | Interface | Resolution | Read distance | Actions |
---|---|---|---|---|---|---|
BML05ECBML-S2C0-Q61G-M624-K0-KA05 |
615.97 AUD | Pole-periodic | Digital A/B (RS422) | 10 µm | 0.01...6.5 mm | |
BML05EEBML-S2C0-Q53G-M624-K0-KA05 |
615.97 AUD | Pole-periodic | Digital A/B (HTL) | 10 µm | 0.01...6.5 mm | |
BML05EFBML-S2C0-Q51G-M624-K0-KA05 |
615.97 AUD | Pole-periodic | Digital A/B (RS422) | 10 µm | 0.01...6.5 mm | |
BML05ERBML-S2C0-Q53L-M600-N0-KF05 |
427.33 AUD | without reference signal | Digital A/B (HTL) | 100 µm | 0.01...6.5 mm | |
BML05ETBML-S2C0-Q51L-M600-N0-KF05 |
427.33 AUD | without reference signal | Digital A/B (RS422) | 100 µm | 0.01...6.5 mm | |
BML05EUBML-S2C0-Q61L-M600-N0-KF05 |
427.33 AUD | without reference signal | Digital A/B (RS422) | 100 µm | 0.01...6.5 mm | |
BML06C0BML-S2C0-Q61L-M624-K0-KA05 |
615.97 AUD | Pole-periodic | Digital A/B (RS422) | 100 µm | 0.01...6.5 mm | |
BML06HJBML-S2C0-Q61K-M620-R0-KA15 |
618.46 AUD | Pole-periodic | Digital A/B (RS422) | 50 µm | 0.01...6.5 mm | |
BML06ZCBML-S2C0-Q53N-M604-K0-KA05 |
555.73 AUD | without reference signal | Digital A/B (HTL) | 500 µm | 0.01...6.5 mm | |
BML070JBML-S2C0-Q53N-M600-M0-KA10 |
505.91 AUD | without reference signal | Digital A/B (HTL) | 500 µm | 0.01...6.5 mm |
Edit columns
Please select which columns should be displayed.