- 2D codes
-
QR code
AprilTag - Application
-
Bin Picking
Object detection
Gripping point calculation - Image resolution
- 1.2 MP(1280 x 960 pixels)
- Sensor type Vision
- CMOS 1/3" monochrome global shutter
- Focal length
- 4 mm
- Housing material
- Aluminum, Painted
- Dimension
- 230 x 75 x 84 mm
- Interface
- LAN (Gigabit Ethernet);GigE Vision 2.0;TCP/UDP
- Connection 1
- M12x1-Male, 8-pin, A-coded
- Connection 2
- M12x1-Female, 8-pin, A-coded
- Operating voltage Ub
- 18...30 VDC
- Ambient temperature
- 0...50 °C
- IP rating
- IP54
- ETIM 7.0
- EC001820