- Principle of operation
- Active splitter
- Dimension
- 68 x 32.4 x 224 mm
- Mounting part
- 2-Hole screw mount
- Housing material
- Zinc, Die casting
- Interface
-
Ethernet TCP/IP
10Base-T/100Base-TX - Operating voltage Ub
- 18...30.2 VDC
- Connection slots
- 8x M12x1-Female, 4-pin, D-coded
- Ambient temperature
- -5...55 °C
- IP rating
- IP67
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-24-26-08
- ECLASS 11.0
- 27-24-26-08
- ECLASS 4.1
- 27-27-90-01
- ECLASS 5.1.3
- 27-24-26-08
- ECLASS 5.1.4
- 27-24-26-08
- ECLASS 6.2
- 27-24-26-08
- ECLASS 8.1
- 27-24-26-08
- ECLASS 9.0
- 27-24-26-08
- ECLASS 9.1
- 27-24-26-08
- ETIM 4.0
- EC000734
- ETIM 5.0
- EC000734
- ETIM 6.0
- EC000734
- ETIM 7.0
- EC000734
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306