Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIS01HE

RFID-Handhelds LF accessories

Typecode:

BIS C-830-4-011-A

Loading...
Product Group
RFID Mobile Devices
Principle of operation
Handheld BIS V-830 series accessories
Supported RFID technologies
LF 70/455 kHz (BIS C )
Interface 01
USB 2.0
Interface 02
RS485
Connection
Connector, M12x1-Female, 5-pin
Number of connectable R/W heads / antennas
1
Operating voltage Ub
5 V DC
IP rating
IP40, installed
Approval/Conformity
CE
UKCA
FCC (Radio)
IC (Radio)
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

LF read/ write heads/ antennas (70/ 455kHz)

Basic Devices

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 7.0
EC002998