- Dimension
- 60 x 11.8 x 59.9 mm
- Housing material
- PA 12
- Range
- 2 mm
- Switching frequency
- 1. Switch position: 1000 Hz
- Installation
- for flush mounting
- Connection type
- 1. Switch position: Screw terminal
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-06-91
- ECLASS 11.0
- 27-27-06-91
- ECLASS 4.1
- 27-27-06-06
- ECLASS 5.1.3
- 27-27-06-05
- ECLASS 5.1.4
- 27-27-06-91
- ECLASS 6.2
- 27-27-06-91
- ECLASS 8.1
- 27-27-06-91
- ECLASS 9.0
- 27-27-06-91
- ECLASS 9.1
- 27-27-06-91
- ETIM 4.0
- EC000030
- ETIM 5.0
- EC000030
- ETIM 6.0
- EC000030
- ETIM 7.0
- EC000030
- UNSPSC 11
- 41111900
- UNSPSC 7.0901
- 41111900