Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company
Download

BOS02C3

S-BOS R254 D

Typecode:

BOS R254K-UUI-RH10-S4

Loading...
Special characteristics
Washdown Plus
Washdown
Series
R254K
Dimension
20.4 x 62.7 x 49.5 mm
Interface
IO-Link 1.1
Pin 4: Push-pull NO/NC
Pin 2: PNP/NPN/push-pull NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
10 x 10 mm at 250 mm
Range
10...250 mm
Connection
M12x1-Male, 4-pin
Housing material
PA 12
PA PACM 12
Material sensing surface
PA PACM 12
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
Secondary features
Operating Hours Counter
External Signal Blanking
Device Discovery
Basic Statistics
Identification
Logic Blocks
Pin Assignment
Switching Profiles
Switching Counter
Sensor Operating Mode
Signal Speed Monitor
Signal Quality Monitoring
Signal Delay
Voltage and Current Monitoring
Storage Usage Monitoring
Boot Cycle Counter
Extreme Environment Status
Variant Configuration
Secondary features for condition monitoring
Internal humidity detection
Internal temperature monitoring
Inclination monitoring and installation aid
Transmitter Lifetime Info
Vibration monitoring
Scope of delivery
Mounting instruction
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-04
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 7.0
EC001822
UNSPSC 11
39121528
UNSPSC 7.0901
39121528