Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company

Magnetostrictive linear position sensors in profile housing

Magnetostrictive sensors

Available in:

18 versions

The BTL magnetostrictive linear position sensors from Balluff in a profile design are non-contacting and absolute measuring systems for precisely detecting one or more positions. They deliver outstanding performance in harsh environments, such as in presses, injection molding machines, or gantry robots, since they are made of an hermetically sealed IP67 aluminum housing. The magnets of the position encoder act on the measurement element through the wall of the aluminum profile.

The linear position sensors have flexible installation options. You can get the required position encoder in a floating or captive variant. As floating position encoders, they are attached directly to the moving machine component to be measured and move along with it at a certain distance above and along the profile. The advantage with this: The guiding precision is not subject to stringent requirements. The measurement systems tolerate a horizontal and vertical offset of just a few millimeters.

Features

  • High resolution of up to 0.5 µm
  • Measuring lengths of up to 7620 mm
  • Measures several positions and speeds at the same time
  • Non-contacting, thus free from wear – no downtimes and a long service life
  • Easy integration with equipment through a variety of interfaces – such as IO-Link, Profinet, EtherCAT, SSI, and analogously programmable output signals – in order to invert, configure, and document the measurement range
  • Three housing variants for flexible and fast installation depending on the space requirements and application
  • Floating and captive encoders

18 versions

Order code Interface Measuring length Mechanical configuration Ambient temperature Linearity deviation Application
Actions

BTL C1 - Profil PA - IO-Link

BTL C1 - Profil PA - IO-Link
IO-Link 25...4000 mm Round profile, Ø30 mm -25...85 °C ± 50 µm Profile housing for external add-on

BTL B1 - Profil PA - Analog

BTL B1 - Profil PA - Analog
k = A, 1: Analog, voltage
k = E, 5: Analog, current
25...4000 mm Round profile, Ø30 mm -25...75 °C nnnn = 0050…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS
Profile housing for external add-on

BTL C1 - Profil PF - IO-Link

BTL C1 - Profil PF - IO-Link
IO-Link 25...4000 mm Flat profile - 21 x 35 mm -25...85 °C ± 50 µm Profile housing for external add-on

BTL C1 - Profil PF - Analog

BTL C1 - Profil PF - Analog
k = A, 1: Analog, voltage
k = E, 5: Analog, current
25...4000 mm Flat profile - 21 x 35 mm -25...85 °C nnnn = 0050…0500: ± 60 µm
nnnn ≥ 0500: ± 0.012% FS
Profile housing for external add-on

BTL C1 - Profil PA - Analog

BTL C1 - Profil PA - Analog
k = A, 1: Analog, voltage
k = E, 5: Analog, current
25...4000 mm Round profile, Ø30 mm -25...85 °C nnnn = 0050…0500: ± 60 µm
nnnn ≥ 0500: ± 0.012% FS
Profile housing for external add-on

BTL7 -P- Series - EtherNet/IP

BTL7 -P- Series - EtherNet/IP
Ethernet/IP 50...7620 mm Block-style profile - 37 x 35 mm -40...85 °C nnnn = 0050…5500: ± 30 µm
nnnn > 5500: ± 0.02% FS
Profile housing for external add-on

BTL7 -P- Series - Digital

BTL7 -P- Series - Digital
Digital pulse 50...7620 mm Block-style profile - 37 x 35 mm -40...85 °C nnnn = 0050…5500: ± 50 µm
nnnn > 5500: ± 0.02% FS
Profile housing for external add-on

BTL7 -P- Series - Analog Voltage

BTL7 -P- Series - Analog Voltage
Analog, voltage 50...7620 mm Block-style profile - 37 x 35 mm -40...85 °C nnnn = 0050…0500: ± 50 µm
nnnn = 0501…5500: ± 0.01% FS
nnnn > 5500: ± 0.02% FS
Profile housing for external add-on

BTL7 -P- Series - SSI

BTL7 -P- Series - SSI
SSI 50...7620 mm Block-style profile - 37 x 35 mm -40...85 °C d = 1, 2, 3, 7, 9:
nnnn = 50…5500: ± 30µm

d = 4, 5, 6, 8
nnnn = 50…5500: ± 2 LSB

nnnn > 5500: ± 0.02% FS
Profile housing for external add-on

BTL7 -P- Series - Analog Current

BTL7 -P- Series - Analog Current
Analog, current 50...7620 mm Block-style profile - 37 x 35 mm -40...85 °C nnnn = 0050…0500: ± 50 µm
nnnn = 0501…5500: ± 0.01% FS
nnnn > 5500: ± 0.02% FS
Profile housing for external add-on