UHF data carriers (860...960 MHz)
UHF (860/960 MHz)
Available in:
24 versions
Data carriers, or "tags", label the object to be identified and furnish it with additional information. This information can be read, written, and saved using a password. The data carriers can store product, process and quality data to provide reliable information about the product life cycle.
Our modern UHF data carriers conform to the highest industrial requirements.They are built to withstand high temperatures, humidity, chemicals, and still reliably detect even in metal surroundings.
In contrast to bar codes, RFID tags are also readable without optical line of sight and are therefore resistant to soiling. The required energy for the passive data carriers is inductively coupled by the read/write head or derived from the electromagnetic wave radiated by the antenna.
Features
- Our broad product portfolio offers countless application possibilities with the many different dimensions and designs.
- All data carriers have a unique, unalterable identification number (TID) and an individually programmable EPC (Electronic Product Code)
- Global standards ISO 18000-6C or EPC Gen2 Class1
- Freely writable user memory range up to 112 bytes
- Some data carrier variants with additional password protection
- Assembly options: adhesive or screws
- Variants for direct mounting on metal available
- Very cost-effective, self-adhesive "Smart Labels" available for one-time applications (remain on the product)
- Wide range of data carriers to meet the requirements of many different industrial applications
- Optimum harmonization with the reading system
- Low-cost tags make mass applications economically feasible
- Special silicone-free data carriers for the automobile industry
- Special temperature-resistant tags up to 220°C
- Customer-specific custom-tailored variants possible
Availability
24 versions
Order code | Price | Dimension | EPC memory, read/write | Housing material | Actions |
---|---|---|---|---|---|
BIS0172BIS U-108-M2/CAM |
4446 KRW | 15 x 12.5 x 80 mm | 128 Bit | ABS | |
BIS00NLBIS U-100-01/CA |
5408 KRW | 37.2 x 7 x 127 mm | 96 Bit | PA 12, GF30 | |
BIS00RCBIS U-100-02/CA |
5408 KRW | 37.2 x 7 x 127 mm | 96 Bit | PA 12, GF30 | |
BIS00WCBIS U-102-05/CA-HT |
82797 KRW | 52 x 11.5 x 128 mm | 240 Bit | PPS | |
BIS00WFBIS U-101-04/CA-HT |
71825 KRW | 51.5 x 6.4 x 51.5 mm | 240 Bit | PPS | |
BIS013PBIS U-142-06/CA-M8-GY |
34463 KRW | Ø 22 x 26 mm | 96 Bit | Steel, Data carrier: PA 12-GF30 gray, coated | |
BIS013RBIS U-142-07/CA-M8-GY |
38259 KRW | Ø 22 x 26 mm | 96 Bit | Steel, Data carrier: PA 12-GF30 gray, coated | |
BIS0163BIS U-150-N4/CAA |
247 KRW | 20 × 44.45 mm | 128 Bit | Paper | |
BIS0164BIS U-151-M2/CAA |
390 KRW | 54 × 34 mm | 128 Bit | Paper | |
BIS0168BIS U-155-M2/CAA |
390 KRW | 27 × 97 mm | 128 Bit | Paper |
Edit columns
Please select which columns should be displayed.