Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company

Pressure-rated ultrasonic sensors

Ultrasonic sensors

Available in:

1 Series

Chemically resistant ultrasonic sensors from Balluff measure fill levels in tanks and containers without making contact – both under normal pressure and at overpressures of up to 6 bar. You can carry out fill level measurements and overflow protection simultaneously by combining switching and analog outputs. A PTFE membrane and the stainless steel housing protect the sensor from aggressive liquids in all applications.

Features

  • Position or object detection in solid, powdery, and liquid media
  • Check for presence/absence of and count objects without making contact
  • Regardless of color and surface finish
  • Extreme precision thanks to high resolution and small blind zones
  • Resistant to high-pressures

1 Series

Series Connection Interface Range min. Range max. Housing material primary IP rating
Actions

BUS M30 P

Cylindrical version with M30 thread for high-pressure-resistant applications
Connector, M12x1-Male, 5-pin Analog, voltage/analog, current, PNP 85 mm 5000 mm 1.4571 stainless steel