Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company

Rapid inductive position measuring systems

Inductive sensors

Available in:

4 Series

The fast BIR inductive position measuring system from Balluff enables measuring rates of more than 10 KHz. Balluff's system boasts a large, adjustable measuring range and high signal stability built into a particularly compact, flat housing with small blind zones as well as high signal stability.

Ready for the factory of the future the technical parameters and the mechanics of the measuring system were specially developed for the increasing requirements in the industry. In addition, the BIR includes internal condition monitoring sensors that make it part of Balluff's Smart Automation and Manufacturing System (SAMS). It's ready for the IIoT and the factory of the future.

Features

  • Easy to integrate thanks to compact design with small blind zones
  • Excellent price-performance ratio
  • High measuring frequency > 10 kHz
  • High resolution, repeatability and linearity
  • Flexible interfaces (analog, IO-Link, SSI)
  • Continuous condition monitoring

4 Series

Series Connection Connection Measuring length Ambient temperature max.
Actions

BIR ALA

Signal transmission via analog output signals 1...10 V (easy handling)
Connector, M12x1, 5-pin Connector, M12x1, 5-pin 200 mm, 300 mm, 500 mm, 600 mm 85 °C

BIR ALE

Signal transmission via analog output signals 4...20 mA (high EMC immunity)
Connector, M12x1, 5-pin Connector, M12x1, 5-pin 200 mm, 300 mm, 500 mm, 600 mm 85 °C

BIR IO

Signal transmission via IO-Link
Connector, M12x1, 4-pin Connector, M12x1, 4-pin 200 mm, 300 mm, 600 mm 85 °C

BIR SSI

Signal transmission via synchronous serial interface (SSI)
Connector, M12x1, 8-pin Connector, M12x1, 8-pin 200 mm, 300 mm, 500 mm, 600 mm 85 °C